Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-214-38
Part #:WS21438
Catalog #:WS-214-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.3125 in | Outside Diameter (in): | 4.31 in |
| Outer Width (in): | 2.32 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Complete Bearing Assembly: | D21438 | Platform: | Journal Bearing |
| Related Inner Ring: | E21438 | Sealed: | None |
| Related Outer Ring: | B21438-70 | Duplexing: | No |
| Full Complement/Caged: | Caged | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Roller Assembly |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045262 | Weight: | 2.94 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 3.30 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

