Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-215-28
Part #:WS21528
Catalog #:WS-215-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Outside Diameter (in): | 4.5 in |
| Outer Width (in): | 1.69 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Related Outer Ring: | B21528-70 | Duplexing: | No |
| Sealed: | None | Platform: | Journal Bearing |
| Full Complement/Caged: | Caged | Related Inner Ring: | E21528 |
| Complete Bearing Assembly: | D21528 | Enclosure: | Open |
| Component Type: | Roller Assembly | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045279 | Weight: | 2.34 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 3.40 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

