Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-215-42
Part #:WS21542
Catalog #:WS-215-42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Outer Width (in): | 2.57 in |
| Outside Diameter (in): | 4.5 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Platform: | Journal Bearing | Duplexing: | No |
| Related Inner Ring: | E21542 | Sealed: | None |
| Complete Bearing Assembly: | D21542 | Full Complement/Caged: | Caged |
| Related Outer Ring: | B21542-70 | Enclosure: | Open |
| Component Type: | Roller Assembly | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045286 | Weight: | 3.27 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 4.33 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

