Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-216-29
Part #:WS21629
Catalog #:WS-216-29
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.7500 in | Outside Diameter (in): | 4.88 in |
| Outer Width (in): | 1.76 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Related Outer Ring: | B21629-70 | Complete Bearing Assembly: | D21629 |
| Platform: | Journal Bearing | Related Inner Ring: | E21629 |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Component Type: | Roller Assembly |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045309 | Weight: | 2.82 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 3.20 IN |

