Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-216-42
Part #:WS21642
Catalog #:WS-216-42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.7500 in | Outside Diameter (in): | 4.88 in |
| Outer Width (in): | 2.57 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Rolling Element: | Needle Roller | Cage Material: | Steel |
| Related Outer Ring: | B21642-70 | Platform: | Journal Bearing |
| Related Inner Ring: | E21642 | Duplexing: | No |
| Sealed: | None | Complete Bearing Assembly: | D21642 |
| Full Complement/Caged: | Caged | Component Type: | Roller Assembly |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045316 | Weight: | 4.04 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 3.20 IN |

