Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-217-44
Part #:WS21744
Catalog #:WS-217-44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4 in | Outside Diameter (in): | 5.25 in |
| Outer Width (in): | 2.69 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Number of Rows: | 1 | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Complete Bearing Assembly: | D21744 | Full Complement/Caged: | Caged |
| Related Inner Ring: | E21744 | Duplexing: | No |
| Related Outer Ring: | B21744-70 | Platform: | Journal Bearing |
| Sealed: | None | Separable: | Nonseparable |
| Component Type: | Roller Assembly | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045330 | Weight: | 4.72 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 3.40 IN |

