Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-218
Part #:WS218
Catalog #:WS-218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.2500 in | Outside Diameter (in): | 5.63 in |
| Outer Width (in): | 2.06 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Duplexing: | No | Related Inner Ring: | E21800 |
| Sealed: | None | Platform: | Journal Bearing |
| Complete Bearing Assembly: | D218 | Full Complement/Caged: | Caged |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Roller Assembly | Retainer: | Yes |
General Specifications
| UPC: | 637410045347 | Weight: | 4.30 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

