Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-222-56
Part #:WS22256
Catalog #:WS-222-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 5.2500 in | Outer Width (in): | 3.44 in |
| Outside Diameter (in): | 7 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Rolling Element: | Needle Roller | Cage Material: | Steel |
| Sealed: | None | Duplexing: | No |
| Complete Bearing Assembly: | D22256 | Related Outer Ring: | B22256-70 |
| Full Complement/Caged: | Caged | Related Inner Ring: | E22256 |
| Platform: | Journal Bearing | Enclosure: | Open |
| Component Type: | Roller Assembly | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045439 | Weight: | 10.91 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

