Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-224-62
Part #:WS22462
Catalog #:WS-224-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 5.6250 in | Outer Width (in): | 3.81 in |
| Outside Diameter (in): | 7.5 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Related Outer Ring: | B22462-70 | Sealed: | None |
| Complete Bearing Assembly: | D22462 | Full Complement/Caged: | Caged |
| Platform: | Journal Bearing | Related Inner Ring: | E22462 |
| Duplexing: | No | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Roller Assembly |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045460 | Weight: | 13.96 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

