Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-226-68
Part #:WS22668
Catalog #:WS-226-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 6.0625 in | Outer Width (in): | 4.19 in |
| Outside Diameter (in): | 8.06 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Cage Material: | Steel |
| Related Outer Ring: | B22668-70 | Sealed: | None |
| Platform: | Journal Bearing | Related Inner Ring: | E22668 |
| Duplexing: | No | Complete Bearing Assembly: | D22668 |
| Full Complement/Caged: | Caged | Separable: | Nonseparable |
| Component Type: | Roller Assembly | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045484 | Weight: | 17.26 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 5.70 IN |

