Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-305-18
Part #:WS30518
Catalog #:WS-305-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Outside Diameter (in): | 2.13 in |
| Outer Width (in): | 1.05 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Number of Rows: | 1 |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Related Inner Ring: | E30518 |
| Platform: | Journal Bearing | Related Outer Ring: | B30518-70 |
| Complete Bearing Assembly: | D30518 | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Roller Assembly |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045583 | Weight: | 0.53 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 2.40 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

