Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-324
Part #:WS324
Catalog #:WS-324
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 6.0625 in | Outer Width (in): | 4.13 in |
| Outside Diameter (in): | 8.81 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Platform: | Journal Bearing | Related Outer Ring: | B32400-70 |
| Sealed: | None | Full Complement/Caged: | Caged |
| Related Inner Ring: | E32400 | Duplexing: | No |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Roller Assembly | Retainer: | Yes |
General Specifications
| UPC: | 637410045736 | Weight: | 25.00 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

