McGill Radial Needle Roller Bearing - Inner Ring Only - MI 6 N
Part #:0000630000
Catalog #:MI 6 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.76 in | Bore Size (in): | 0.3750 in |
| Housing & Shaft Fillet (in): | 0.025 in | Outer Width (in): | 0.76 in |
| Outside Diameter (in): | 0.62 in | Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Narrow |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Bore Type: | Straight |
| Radial Clearance: | Normal | Platform: | Inner Ring Only |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Inner ring only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 726166000011 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

