McGill Radial Needle Roller Bearing - Inner Ring Only - MI 7 N
Part #:0000730000
Catalog #:MI 7 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.76 in | Housing & Shaft Fillet (in): | 0.025 in |
| Bore Size (in): | 0.4375 in | Outer Width (in): | 0.76 in |
| Outside Diameter (in): | 0.62 in | Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Narrow |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Material: | 52100 Bearing Steel | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Inner Ring Only |
| Duplexing: | No | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000028 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

