McGill Radial Needle Roller Bearing - Inner Ring Only - MI 13
Part #:0001300000
Catalog #:MI 13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.01 in | Housing & Shaft Fillet (in): | 0.04 in |
| Bore Size (in): | 0.8125 in | Outside Diameter (in): | 1 in |
| Outer Width (in): | 1.01 in | Hole Diameter (in): | 0.13 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Inner Ring Only |
| Duplexing: | No | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000141 | Weight: | 0.10 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

