McGill Radial Needle Roller Bearing - Inner Ring Only - MI 18
Part #:0001800000
Catalog #:MI 18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.26 in | Housing & Shaft Fillet (in): | 0.04 in |
| Bore Size (in): | 1.1250 in | Outside Diameter (in): | 1.37 in |
| Hole Diameter (in): | 0.13 in | Outer Width (in): | 1.26 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Platform: | Inner Ring Only | Sealed: | None |
| Duplexing: | No | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Enclosure: | Open |
| Component Type: | Inner ring only | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 726166000264 | Weight: | 0.19 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

