McGill Radial Needle Roller Bearing - Inner Ring Only - MI 25 4S
Part #:0002564000
Catalog #:MI 25 4S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.26 in | Bore Size (in): | 1.5625 in |
| Housing & Shaft Fillet (in): | 0.06 in | Outside Diameter (in): | 1.87 in |
| Hole Diameter (in): | 0.13 in | Outer Width (in): | 1.26 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Number of Rows: | 1 | Platform: | Inner Ring Only |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Enclosure: | Open |
| Component Type: | Inner ring only | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 726166000486 | Weight: | 0.31 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

