McGill Radial Needle Roller Bearing - Inner Ring Only - MI 26 2S
Part #:0002602000
Catalog #:MI 26 2S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.26 in | Bore Size (in): | 1.6250 in |
| Housing & Shaft Fillet (in): | 0.06 in | Outside Diameter (in): | 1.94 in |
| Hole Diameter (in): | 0.13 in | Outer Width (in): | 1.26 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Radial Clearance: | Normal | Platform: | Inner Ring Only |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Component Type: | Inner ring only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 726166000509 | Weight: | 0.33 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

