McGill Radial Needle Roller Bearing - Inner Ring Only - MI 26 N
Part #:0002630000
Catalog #:MI 26 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.01 in | Housing & Shaft Fillet (in): | 0.06 in |
| Bore Size (in): | 1.6250 in | Hole Diameter (in): | 0.13 in |
| Outer Width (in): | 1.01 in | Outside Diameter (in): | 2 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Material: | 52100 Bearing Steel | Sealed: | None |
| Platform: | Inner Ring Only | Duplexing: | No |
| Full Complement/Caged: | Caged | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000516 | Weight: | 0.32 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

