McGill Radial Needle Roller Bearing - Inner Ring Only - MI 35
Part #:0003500000
Catalog #:MI 35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.76 in | Housing & Shaft Fillet (in): | 0.08 in |
| Bore Size (in): | 2.1875 in | Outside Diameter (in): | 2.75 in |
| Hole Diameter (in): | 0.19 in | Outer Width (in): | 2.19 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Material: | 52100 Bearing Steel | Seal Type: | Unsealed |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Bore Type: | Straight | Platform: | Inner Ring Only |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000615 | Weight: | 1.10 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

