McGill Radial Needle Roller Bearing - Inner Ring Only - MI 36
Part #:0003600000
Catalog #:MI 36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.76 in | Housing & Shaft Fillet (in): | 0.08 in |
| Bore Size (in): | 2.2500 in | Outside Diameter (in): | 2.75 in |
| Hole Diameter (in): | 0.19 in | Outer Width (in): | 2.25 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Inner Ring Only | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000622 | Weight: | 0.98 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

