McGill Radial Needle Roller Bearing - Inner Ring Only - MI 44
Part #:0004400000
Catalog #:MI 44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.76 in | Housing & Shaft Fillet (in): | 0.08 in |
| Bore Size (in): | 2.7500 in | Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 1.76 in | Outside Diameter (in): | 3.25 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Platform: | Inner Ring Only |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000721 | Weight: | 1.20 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

