McGill Radial Needle Roller Bearing - Inner Ring Only - MI 48
Part #:0004800000
Catalog #:MI 48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.01 in | Bore Size (in): | 3 in |
| Housing & Shaft Fillet (in): | 0.08 in | Outside Diameter (in): | 3.5 in |
| Hole Diameter (in): | 0.25 in | Outer Width (in): | 2.01 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Platform: | Inner Ring Only |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000769 | Weight: | 1.45 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

