McGill Radial Needle Roller Bearing - Inner Ring Only - MI 68
Part #:0006800000
Catalog #:MI 68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.26 in | Housing & Shaft Fillet (in): | 0.1 in |
| Bore Size (in): | 4.2500 in | Hole Diameter (in): | 0.25 in |
| Outer Width (in): | 2.26 in | Outside Diameter (in): | 5 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Number of Rows: | 1 |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Duplexing: | No |
| Platform: | Inner Ring Only | Sealed: | None |
| Full Complement/Caged: | Caged | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Enclosure: | Open |
| Component Type: | Inner ring only | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 726166000905 | Weight: | 3.51 LB |
| Packaged Length: | 5.68 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

