McGill Radial Needle Roller Bearing - Inner Ring Only - MI 72
Part #:0007200000
Catalog #:MI 72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.015 in | Housing & Shaft Fillet (in): | 0.1 in |
| Bore Size (in): | 4.5000 in | Hole Diameter (in): | 0.25 in |
| Outer Width (in): | 3.02 in | Outside Diameter (in): | 5.5 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Platform: | Inner Ring Only | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Enclosure: | Open |
| Component Type: | Inner ring only | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 726166000912 | Weight: | 6.71 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 5.50 IN |

