McGill Radial Needle Roller Bearing - Inner Ring Only - MI 80
Part #:0008000000
Catalog #:MI 80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.015 in | Bore Size (in): | 5 in |
| Housing & Shaft Fillet (in): | 0.12 in | Hole Diameter (in): | 0.31 in |
| Outside Diameter (in): | 6 in | Outer Width (in): | 2.01 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Bore Type: | Straight | Platform: | Inner Ring Only |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Inner ring only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 726166000950 | Weight: | 7.39 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 3.30 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

