McGill Radial Needle Roller Bearing - Inner Ring Only - MI 80 N
Part #:0008030000
Catalog #:MI 80 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.515 in | Housing & Shaft Fillet (in): | 0.12 in |
| Bore Size (in): | 5 in | Outside Diameter (in): | 6 in |
| Outer Width (in): | 2.52 in | Hole Diameter (in): | 0.31 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Inner Ring Only |
| Sealed: | None | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Separable: | Nonseparable |
| Component Type: | Inner ring only | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 726166000967 | Weight: | 6.13 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.34 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

