McGill Radial Needle Roller Bearing - Inner Ring Only - MI 88
Part #:0008800000
Catalog #:MI 88
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.015 in | Bore Size (in): | 5.5000 in |
| Housing & Shaft Fillet (in): | 0.12 in | Hole Diameter (in): | 0.31 in |
| Outside Diameter (in): | 6.5 in | Outer Width (in): | 3.02 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Seal Type: | Unsealed | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Inner Ring Only | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Inner ring only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 726166000981 | Weight: | 7.79 LB |
| Packaged Length: | 7.18 IN | Packaged Width: | 3.18 IN |
| Packaged Height: | 7.18 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

