McGill Radial Needle Roller Bearing - Inner Ring Only - MI 88 N
Part #:0008830000
Catalog #:MI 88 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.515 in | Bore Size (in): | 5.5000 in |
| Housing & Shaft Fillet (in): | 0.12 in | Hole Diameter (in): | 0.31 in |
| Outer Width (in): | 2.52 in | Outside Diameter (in): | 6.5 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Narrow |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Duplexing: | No |
| Sealed: | None | Platform: | Inner Ring Only |
| Full Complement/Caged: | Caged | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Component Type: | Inner ring only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 726166000998 | Weight: | 6.72 LB |
| Packaged Length: | 7.18 IN | Packaged Width: | 3.18 IN |
| Packaged Height: | 7.18 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

