McGill Radial Needle Roller Bearing - Inner Ring Only - MI 112
Part #:0011200000
Catalog #:MI 112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.015 in | Housing & Shaft Fillet (in): | 0.12 in |
| Bore Size (in): | 7 in | Outside Diameter (in): | 8.25 in |
| Hole Diameter (in): | 0.31 in | Outer Width (in): | 3.02 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Platform: | Inner Ring Only | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Inner ring only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 726166001025 | Weight: | 12.70 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN |

