McGill Radial Needle Roller Bearing - Inner Ring Only - MI 128
Part #:0012800000
Catalog #:MI 128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.015 in | Housing & Shaft Fillet (in): | 0.16 in |
| Bore Size (in): | 8 in | Outer Width (in): | 3.02 in |
| Hole Diameter (in): | 0.31 in | Outside Diameter (in): | 9.25 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Number of Rows: | 1 | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Inner Ring Only |
| Sealed: | None | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166001032 | Weight: | 14.47 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 3.70 IN |

