Sealmaster Closed 304 Stainless Steel End Cap Assembly - Bolt On - FEC-16 END CAP ASSM
Part #:759831
Catalog #:FEC-16 END CAP ASSM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Stainless Steel Cap Screw: | #8-32 X .31 LG | Style: | End Cap Assembly - Bolt On |
| Material: | 304 Stainless Steel | Compatible Housing: | FEC-16 Two or Four Bolt Flange |
| Available Shaft Size (in): | 1 | Type: | Closed |
General Specifications
| UPC: | 662461245972 | Weight: | 0.15 LB |
| Packaged Length: | 2.68 IN | Packaged Width: | 0.72 IN |
| Packaged Height: | 2.68 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

