Sealmaster Closed 304 Stainless Steel End Cap Assembly - Bolt On - FEC-52 END CAP ASSM
Part #:759995
Catalog #:FEC-52 END CAP ASSM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Compatible Housing: | FEC-52 Two or Four Bolt Flange | Material: | 304 Stainless Steel |
| Stainless Steel Cap Screw: | #10-24 UNC X .31 LG | Available Shaft Size (in): | 3.25 |
| Style: | End Cap Assembly - Bolt On | Type: | Closed |
General Specifications
| UPC: | 662461301838 | Weight: | 0.28 LB |
| HTC: | 8483.90.7000 | Country of Origin: | United States of America |

