Sealmaster Open 304 Stainless Steel End Cap Assembly - Bolt On - BEO-20 END CAP ASSM
Part #:757986
Catalog #:BEO-20 END CAP ASSM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Compatible Housing: | BEO-20 Two or Four Bolt Flange | Available Shaft Size (in): | 1 1/4 |
| Material: | 304 Stainless Steel | Stainless Steel Cap Screw: | #8-32 X .31 LG |
| Style: | End Cap Assembly - Bolt On | Type: | Open |
General Specifications
| UPC: | 662461374115 | Weight: | 0.20 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

