Sealmaster Open 304 Stainless Steel End Cap Assembly - Bolt On - HFC-16 END CAP
Part #:759711
Catalog #:HFC-16 END CAP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Available Shaft Size (in): | 1 | Stainless Steel Cap Screw: | 1/4-28 UNF X .19 |
| Compatible Housing: | HFC-16 Two Bolt Flange | Material: | 304 Stainless Steel |
| Style: | End Cap Assembly - Bolt On | Type: | Open |
General Specifications
| UPC: | 662461231258 | Weight: | 0.10 LB |
| Packaged Length: | 1.91 IN | Packaged Width: | 2.68 IN |
| Packaged Height: | 2.68 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

