Sealmaster Open Polypropylene End Cap Assembly - Snap On - ECO-23 END CAP ASSM
Part #:758052
Catalog #:ECO-23 END CAP ASSM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Polypropylene | Compatible Housing: | ECO-23 Polymer Snap On |
| Style: | End Cap Assembly - Snap On | Available Shaft Size (in): | 1 3/8, 1 7/16 |
| Width (in): | 1.44 in | Type: | Open |
General Specifications
| UPC: | 662461346310 | Weight: | 0.06 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.60 IN | HTC: | 3923.50.0000 |
| Country of Origin: | Mexico |

