Sealmaster Open Steel End Cap Assembly - Bolt On - HFC-24 END CAP
Part #:759718
Catalog #:HFC-24 END CAP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Style: | End Cap Assembly - Bolt On |
| Available Shaft Size (in): | 1 1/2 | Stainless Steel Cap Screw: | 5/16-24 UNF X .25 |
| Compatible Housing: | HFC-24 Two or Four Bolt Flange | Type: | Open |
General Specifications
| UPC: | 662461231326 | Weight: | 0.22 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 4.13 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

