Link-Belt 47MSTR Housings & Seals Bearing Parts & Kits - 47MSTR
Part #:10429669
Catalog #:47MSTR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Size Code: | 204 | Product: | MSTR Housings |
| Housing Coating: | ZINC PLATED | Stock Thickness (in): | 0.08 in |
| Carriage Bolt Size (in): | 5/16 in | Carriage Bolt Short Shank Length (in): | 0.02 in |
| Base to Centerline Height (in): | 1 5/16 in | Series: | Housings & Seals |
| Carriage Bolt Long Shank Length (in): | 0.12 in | Housing Material: | STAMPED STEEL |
| Housing Height (in): | 3 in | Housing Overall Circle Diameter (in): | 3 9/16 in |
| Width of the Flat (in): | 1 1/16 in | Hole Diameter to Clear Mounting Bolt Square Shank (in): | 1/2 in |
| Distance Between Bolt Holes (in): | 2 13/16 in | Nominal Hole Size (in): | 11/32 in |
| Housing Half Width (in): | 5/16 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Radial Load Rating of Housing Assembly (lbf): | 700 lbs | Housing: | FLG 2 PC 3 BLT TRI SQ BLT H |
| Frame Opening (in): | 2 3/16 in |
General Specifications
| UPC: | 662327203344 | Weight: | 0.25 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN |

