Link-Belt 80MSC1 Housings & Seals Bearing Parts & Kits - 80MSC1 KIT
Part #:10980928
Catalog #:80MSC1 KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hole Diameter to Clear Mounting Bolt Square Shank (in): | 49/64 in | Carriage Bolt Long Shank Length (in): | 0.11 in |
| Size Code: | 208 | Carriage Bolt Size (in): | 1/2 in |
| Series: | Housings & Seals | Frame Opening (in): | 3 9/16 in |
| Housing Half Width (in): | 13/32 in | Housing Coating: | ZINC PLATED |
| Nominal Hole Size (in): | 17/32 in | Carriage Bolt Short Shank Length (in): | 0.01 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Housing: | FLG 2 PC 4 BLT RND SQ BLT H |
| Product: | MSC Housings | Radial Load Rating of Housing Assembly (lbf): | 1,700 lbs |
| Distance Between Bolt Holes (in): | 4 11/16 in | Stock Thickness (in): | 0.13 in |
| Housing Material: | STAMPED STEEL |
General Specifications
| UPC: | 782935476524 | Weight: | 0.78 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483304040 |
| Country of Origin: | United States of America |

