Link-Belt 85MSC1 Housings & Seals Bearing Parts & Kits - 85MSC1
Part #:10419357
Catalog #:85MSC1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Size Code: | 209 |
| Frame Opening (in): | 3 13/16 in | Carriage Bolt Long Shank Length (in): | 0.11 in |
| Carriage Bolt Short Shank Length (in): | 0.01 in | Radial Load Rating of Housing Assembly (lbf): | 1,700 lbs |
| Housing Half Width (in): | 7/16 in | Carriage Bolt Size (in): | 1/2 in |
| Stock Thickness (in): | 0.13 in | Housing Material: | STAMPED STEEL |
| Housing: | FLG 2 PC 4 BLT RND SQ BLT H | Housing Coating: | ZINC PLATED |
| Hole Diameter to Clear Mounting Bolt Square Shank (in): | 49/64 in | Distance Between Bolt Holes (in): | 4 3/4 in |
| Product: | MSC Housings | Series: | Housings & Seals |
| Nominal Hole Size (in): | 17/32 in |
General Specifications
| UPC: | 662327228026 | Weight: | 0.95 LB |

