Link-Belt 90MSC1 Housings & Seals Bearing Parts & Kits - 90MSC1
Part #:10419358
Catalog #:90MSC1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Material: | STAMPED STEEL | Housing Half Width (in): | 7/16 in |
| Distance Between Bolt Holes (in): | 5 in | Stock Thickness (in): | 0.15 in |
| Radial Load Rating of Housing Assembly (lbf): | 1,900 lbs | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Frame Opening (in): | 4 in | Hole Diameter to Clear Mounting Bolt Square Shank (in): | 49/64 in |
| Series: | Housings & Seals | Size Code: | 210 |
| Nominal Hole Size (in): | 17/32 in | Product: | MSC Housings |
| Carriage Bolt Size (in): | 1/2 in | Housing Coating: | ZINC PLATED |
| Carriage Bolt Short Shank Length (in): | 0 in | Carriage Bolt Long Shank Length (in): | 0.08 in |
| Housing: | FLG 2 PC 4 BLT RND SQ BLT H |
General Specifications
| UPC: | 662327229375 | Weight: | 0.93 LB |

