Link-Belt G72MSA Housings & Seals Bearing Parts & Kits - G72MSA
Part #:10438018
Catalog #:G72MSA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Carriage Bolt Long Shank Length (in): | 0.04 in | Nominal Hole Size (in): | 13/32 in |
| Carriage Bolt Short Shank Length (in): | 0 in | Housing Half Width (in): | 7/16 in |
| Distance Between Bolt Holes (in): | 3 15/16 in | Carriage Bolt Size (in): | 3/8 in |
| Size Code: | 207 | Series: | Housings & Seals |
| Radial Load Rating of Housing Assembly (lbf): | 1,400 lbs | Hole Diameter to Clear Mounting Bolt Square Shank (in): | 13/32 in |
| Housing Coating: | ZINC PLATED | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Frame Opening (in): | 3 3/16 in | Stock Thickness (in): | 0.13 in |
| Product: | GMSA Housings | Housing: | FLG 2 PC 3 BLT RND SQ BLT H |
| Housing Material: | STAMPED STEEL |
General Specifications
| UPC: | 662327040086 | Weight: | 0.54 LB |

