Link-Belt B417ES Seals Bearing Parts & Kits - B417ES
Part #:10410294
Catalog #:B417ES
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | NO BEARING | Maximum Speed (RPM): | 3500 rpm |
| Product: | E Type Seal Kits-Single Lip | Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED |
| Size Code: | B416 |
General Specifications
| UPC: | 793699982299 | Weight: | 0.50 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483204080 |
| Country of Origin: | Taiwan, Republic of China |

