Link-Belt B417HS Seals Bearing Parts & Kits - B417HS
Part #:10413239
Catalog #:B417HS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Product: | H Type Seal Kits-Clearance |
| Size Code: | B416 | Maximum Speed (RPM): | 4500 rpm |
| Bearing Type: | NO BEARING |
General Specifications
| UPC: | 793699982572 | Weight: | 0.50 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN |

