Link-Belt B436ES Seals Bearing Parts & Kits - B436ES
Part #:10413337
Catalog #:B436ES
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Speed (RPM): | 1950 rpm | Bearing Type: | NO BEARING |
| Size Code: | B436 | Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED |
| Product: | E Type Seal Kits-Single Lip |
General Specifications
| UPC: | 793699982206 | Weight: | 0.80 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN |

