Link-Belt B448ES Seals Bearing Parts & Kits - B448ES
Part #:10413339
Catalog #:B448ES
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Bearing Type: | NO BEARING |
| Product: | E Type Seal Kits-Single Lip | Size Code: | B448 |
| Maximum Speed (RPM): | 1500 rpm |
General Specifications
| UPC: | 793699982220 | Weight: | 0.58 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483903000 |
| Country of Origin: | Mexico |

