Link-Belt B456ES Seals Bearing Parts & Kits - B456ES
Part #:10434634
Catalog #:B456ES
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Speed (RPM): | 1250 rpm | Bearing Type: | NO BEARING |
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Product: | E Type Seal Kits-Single Lip |
| Size Code: | B456 |
General Specifications
| UPC: | 793699982237 | Weight: | 1.00 LB |
| Packaged Length: | 5.25 IN | Packaged Width: | 5.25 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483204080 |
| Country of Origin: | Mexico |

