Link-Belt B464ES Seals Bearing Parts & Kits - B464ES
Part #:10440706
Catalog #:B464ES
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | NO BEARING | Size Code: | B464 |
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Maximum Speed (RPM): | 1100 rpm |
| Product: | E Type Seal Kits-Single Lip |
General Specifications
| UPC: | 793699982268 | Weight: | 0.30 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 7.25 IN | HTC: | 8484900000 |
| Country of Origin: | United States of America |

