Rexnord KS10 Seals Bearing Parts & Kits - KS10
Part #:10422826
Catalog #:KS10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | NO BEARING | Product: | K Type Seal Kits-Light Contact Single Lip |
| Maximum Speed (RPM): | 4500 rpm | Size Code: | 10 |
| Bearing Brand: | REX ROLLER BEARING |
General Specifications
| UPC: | 698210671969 | Weight: | 0.80 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN |

