Rexnord KS11 Seals Bearing Parts & Kits - KS11
Part #:10428765
Catalog #:KS11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | K Type Seal Kits-Light Contact Single Lip | Bearing Brand: | REX ROLLER BEARING |
| Bearing Type: | NO BEARING | Maximum Speed (RPM): | 4000 rpm |
| Size Code: | 11 |
General Specifications
| UPC: | 698210671976 | Weight: | 1.10 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN |

